This Application will be decommissioned as of January 7th 2025

NSYCU1K22P4 |
Schneider-Electric
 
NSYCU1K22P4 picture- web-product-data-sheet
NSYCU1K22P4
ClimaSys standard cooling unit side of enclosure - 1250W at 400...440 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400...460 V AC 2 phases 50/60 Hz
Rated Power 1250 W
Cooling power 1250 W 50/60 Hz L35-L35
910 W 50/60 Hz L35-L50
Complementary
Height 999 mm
Width 405 mm
Depth 237 mm
[In] rated current 2.8 A
Inrush current 8.5 A
Power consumption in W 660 W at 50/60 Hz, L35-L35
770 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.9
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 570 m3/h at 50/60 Hz
External circuit: 860 m3/h at 50/60 Hz
Net weight 40 kg
Cooling gas type R134a (0.38 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 4 A ( T )
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
2006/42/EC - machinery
Standards EN 60335-2-40
EN 60204-1
EN 60335-1
EN 378
EN/ISO 12100
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.000 cm
Package 1 Width 46.000 cm
Package 1 Length 108.000 cm
Package 1 Weight 42.040 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins