This Application will be decommissioned as of January 7th 2025

NSYCU2K3P4 |
Schneider-Electric
 
NSYCU2K3P4 picture- web-product-data-sheet
NSYCU2K3P4
ClimaSys standard cooling unit side of enclosure - 2000W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50/60 Hz
Rated Power 2000 W
Cooling power 2000 W 50/60 Hz L35-L35
1510 W 50/60 Hz L35-L50
Complementary
Height 999 mm
Width 405 mm
Depth 237 mm
[In] rated current 2.5 A
Inrush current 10 A
Power consumption in W 970 W at 50/60 Hz, L35-L35
1150 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.1
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
55 °C maximum:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 860 m3/h at 50/60 Hz
External circuit: 1050 m3/h at 50/60 Hz
Net weight 54 kg
Cooling gas type R134a (0.59 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A (T)
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2004/108/EC - electromagnetic compatibility
2006/42/EC - machinery
2006/95/EC - low voltage directive
Standards EN 60204-1
EN 60335-2-40
EN/ISO 12100
EN 378
EN 60335-1
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.7 cm
Package 1 Width 40.5 cm
Package 1 Length 99.9 cm
Package 1 Weight 54.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 5
Package 2 Height 126.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 293.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No