Schneider-Electric
 
NSYCU300H picture- web-product-data-sheet
NSYCU300H
ClimaSys std cooling unit on enclosure, in horizontal position - 300W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type On enclosure, in horizontal position
Side
Installation Indoor side
Product destination For enclosure
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 300 W
Cooling power 300 W 50/60 Hz L35-L35
150 W 50/60 Hz L35-L50
Complementary
Height 340 mm
Width 525 mm
Depth 135 mm
[In] rated current 1.5 A
Inrush current 4.2 A
Power consumption in W 270 W at 50/60 Hz, L35-L35
310 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.1
Control type Electronic controller
Temperature setting range 20…55 °C at 50 Hz
20…50 °C at 60 Hz
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
20…55 °C at 50 Hz outside the enclosure:
20…50 °C at 60 Hz outside the enclosure:
Noise level 61 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 280 m3/h at 50/60 Hz
External circuit: 280 m3/h at 50/60 Hz
Net weight 17 kg
Cooling gas type R134a (0.13 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection T 4 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
2006/42/EC - machinery
Standards EN 60335-2-40
EN 378
EN/ISO 12100
EN 60204-1
EN 60335-1
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 34.0 cm
Package 1 Length 52.5 cm
Package 1 Weight 17.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 14
Package 2 Height 142.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 258.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No