Schneider-Electric
 
NSYCU3K3P4 picture- web-product-data-sheet
NSYCU3K3P4
ClimaSys standard cooling unit side of enclosure - 2900W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50/60 Hz
Rated Power 2900 W
Cooling power 2900 W 50/60 Hz L35-L35
2250 W 50/60 Hz L35-L50
Complementary
Height 1270 mm
Width 500 mm
Depth 336 mm
[In] rated current 2.6 A
Inrush current 14 A
Power consumption in W 1220 W at 50/60 Hz, L35-L35
1440 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.4
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 70 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 1450 m3/h at 50/60 Hz
External circuit: 1450 m3/h at 50/60 Hz
Product weight 84 kg
Cooling gas type R134a (0.84 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/42/EC - machinery
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Standards EN 60335-2-40
EN 378
EN 60204-1
EN/ISO 12100
EN 60335-1
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.6 cm
Package 1 Width 50.0 cm
Package 1 Length 127.0 cm
Package 1 Weight 84.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 161.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 221.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins