Schneider-Electric
 
NSYCU3K3P4RUL picture- web-product-data-sheet
NSYCU3K3P4RUL
ClimaSys standard cooling unit roof of enclosure - 2900W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 460 V AC 3 phases 60 Hz
Rated Power 3300 W
Cooling power 9900 Btu/h 60 Hz L35-L35
7680 Btu/h 60 Hz L35-L50
Complementary
Height 496 mm
Width 797 mm
Depth 492 mm
[In] rated current 2.5 A
Inrush current 15.7 A
Power consumption in W 1210 W at 60 Hz, L35-L35
1450 W at 60 Hz, L35-L50
Energy efficiency ratio 2.4
Control type Electronic controller
Temperature setting range 20…45 °C
Ambient air temperature for operation 20…45 °C outside the enclosure:
45 °C maximum:
20…45 °C inside the enclosure:
Noise level 75 dB
Pressure 25 bar
Flow rate Internal circuit: 860 m3/h at 60 Hz
External circuit: 3410 m3/h at 60 Hz
Product weight 83 kg
Cooling gas type R134a (1.2 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.2 cm
Package 1 Width 49.6 cm
Package 1 Length 79.7 cm
Package 1 Weight 83 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins