Schneider-Electric
 
NSYCU400RUL picture- web-product-data-sheet
NSYCU400RUL
ClimaSys standard cooling unit roof of enclosure - 410W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 400 W
Cooling power 820 Btu/h 50/60 Hz L35-L50
1400 Btu/h 50/60 Hz L35-L35
Complementary
Height 264 mm
Width 486 mm
Depth 259 mm
[In] rated current 1.5 A
Inrush current 4 A
Power consumption in W 230 W at 50/60 Hz, L35-L35
290 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.8
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 65 dB
Pressure 28 bar
Flow rate Internal circuit: 235 m3/h at 50/60 Hz
External circuit: 330 m3/h at 50/60 Hz
Product weight 18 kg
Cooling gas type R134a (0.17 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection T 4 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.9 cm
Package 1 Width 26.4 cm
Package 1 Length 48.6 cm
Package 1 Weight 18.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 163.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 228.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins