Schneider-Electric
 
NSYCU400UL picture- web-product-data-sheet
NSYCU400UL
ClimaSys standard cooling unit side of enclosure - 380W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 400 W
Cooling power 820 Btu/h 50/60 Hz L35-L50
1300 Btu/h 50/60 Hz L35-L35
Complementary
Height 460 mm
Width 285 mm
Depth 180 mm
[In] rated current 1.6 A
Inrush current 6 A
Power consumption in W 280 W at 50/60 Hz, L35-L35
330 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.4
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 60 dB
Pressure 26 bar
Flow rate Internal circuit: 280 m3/h at 50/60 Hz
External circuit: 280 m3/h at 50/60 Hz
Product weight 17 kg
Cooling gas type R134a (0.16 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 4 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.000 cm
Package 1 Width 34.000 cm
Package 1 Length 55.000 cm
Package 1 Weight 18.600 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 123.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 311.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins