This Application will be decommissioned as of January 7th 2025

NSYCU4K3P4UL |
Schneider-Electric
 
NSYCU4K3P4UL picture- web-product-data-sheet
NSYCU4K3P4UL
ClimaSys standard cooling unit side of enclosure - 3850W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 460 V AC 3 phases 60 Hz
Rated Power 4300 W
Cooling power 13140 Btu/h 60 Hz L35-L35
9790 Btu/h 60 Hz L35-L50
Complementary
Height 1270 mm
Width 500 mm
Depth 336 mm
[In] rated current 3.6 A
Inrush current 18 A
Power consumption in W 1780 W at 60 Hz, L35-L35
2050 W at 60 Hz, L35-L50
Energy efficiency ratio 2.2
Control type Electronic controller
Temperature setting range 20…45 °C
Ambient air temperature for operation 20…45 °C outside the enclosure:
45 °C maximum:
20…45 °C inside the enclosure:
Noise level 70 dB
Pressure 25 bar
Flow rate Internal circuit: 1450 m3/h at 60 Hz
External circuit: 1450 m3/h at 60 Hz
Net weight 85 kg
Cooling gas type R134a (1.14 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 8 A ( T )
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.000 cm
Package 1 Width 80.000 cm
Package 1 Length 146.000 cm
Package 1 Weight 91.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 162.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 212.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No