This Application will be decommissioned as of January 7th 2025

NSYCU800 |
Schneider-Electric
 
NSYCU800 picture- web-product-data-sheet
NSYCU800
ClimaSys standard cooling unit side of enclosure - 820W at 230 V
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 820 W
Cooling power 820 W 50/60 Hz L35-L35
680 W 50/60 Hz L35-L50
Complementary
Height 783 mm
Width 348 mm
Depth 215 mm
[In] rated current 2.6 A
Inrush current 10.8 A
Power consumption in W 440 W at 50/60 Hz, L35-L35
490 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.9
Control type Electronic controller
Temperature setting range 20…55 °C at 50 Hz
20…50 °C at 60 Hz
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
20…55 °C at 50 Hz outside the enclosure:
20…50 °C at 60 Hz outside the enclosure:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 330 m3/h at 50/60 Hz
External circuit: 570 m3/h at 50/60 Hz
Net weight 27 kg
Cooling gas type R134a (0.23 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A ( T )
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/42/EC - machinery
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Standards EN 60204-1
EN/ISO 12100
EN 60335-2-40
EN 378
EN 60335-1
IP degree of protection IP54 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34.000 cm
Package 1 Width 40.500 cm
Package 1 Length 86.000 cm
Package 1 Weight 31.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 103.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 212.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No