Schneider-Electric
 
NSYCU800RUL picture- web-product-data-sheet
NSYCU800RUL
ClimaSys standard cooling unit roof of enclosure - 820W at 230 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 800 W
Cooling power 2800 Btu/h 50/60 Hz L35-L35
2320 Btu/h 50/60 Hz L35-L50
Complementary
Height 340 mm
Width 600 mm
Depth 340 mm
[In] rated current 2.9 A
Inrush current 12 A
Power consumption in W 510 W at 50/60 Hz, L35-L35
560 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.6
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 65 dB
Pressure 25 bar
Flow rate Internal circuit: 570 m3/h at 50/60 Hz
External circuit: 860 m3/h at 50/60 Hz
Product weight 23 kg
Cooling gas type R134a (0.31 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 43.18 cm
Package 1 Width 40.64 cm
Package 1 Length 66.04 cm
Package 1 Weight 20.602 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 143.5 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 252.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins