Schneider-Electric
 
NSYCU800UL picture- web-product-data-sheet
NSYCU800UL
ClimaSys standard cooling unit side of enclosure - 820W at 230 V
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 800 W
Cooling power 2800 Btu/h 50/60 Hz L35-L35
2320 Btu/h 50/60 Hz L35-L50
Complementary
Height 783 mm
Width 348 mm
Depth 215 mm
[In] rated current 2.6 A
Inrush current 10.8 A
Power consumption in W 440 W at 50/60 Hz, L35-L35
490 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.9
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 65 dB
Pressure 25 bar
Flow rate Internal circuit: 330 m3/h at 50/60 Hz
External circuit: 570 m3/h at 50/60 Hz
Product weight 27 kg
Cooling gas type R134a (0.23 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.53 cm
Package 1 Width 40.89 cm
Package 1 Length 85.34 cm
Package 1 Weight 29.26 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 102 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 189 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins