This Application will be decommissioned as of January 7th 2025

NSYCUAD |
Schneider-Electric
 
NSYCUAD picture- web-product-data-sheet
NSYCUAD
Heater water condensation unit
Schneider Electric
Characteristics
Main
Range ClimaSys
Product or component type Heater and water condensation unit
Accessory / separate part category Cooling accessory
Range compatibility ClimaSys ClimaSys CU
Complementary
Accessory / separate part destination For cooling unit
Device composition 1 heater and water condensation unit
1 stainless steel support
[Ue] rated operational voltage 230 V AC (+/- 10 %)
115 V AC (+/- 10 %)
Protection type Thermal protection: T 3 A
Evaporation capactity 200
PTC probe input Resistance PTC
Height 280 mm
Width 180 mm
Depth 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.0 cm
Package 1 Width 18.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 1.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months