This Application will be decommissioned as of January 7th 2025

NSYCUCN3KT4KHD |
Schneider-Electric
 
NSYCUCN3KT4KHD picture- web-product-data-sheet
NSYCUCN3KT4KHD
ClimaSys canopy for Heavy indoor environment cooling unit 3k to 4kW
Schneider Electric
Characteristics
Main
Range ClimaSys
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility ClimaSys ClimaSys CU cooling unit
Mounting location On top of enclosure
Product destination For side-mounting cooling unit - power: 2900 W
For side-mounting cooling unit - power: 3850 W
Device composition Canopy
Fixing elements
Drilling template
Complementary
Material Stainless steel 304L
Colour Grey (RAL 7035)
Fixing mode By fixing element
Width Nominal: 500 mm
Depth Nominal : 336 mm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months