|
|
|
NSYCUCN400HD
ClimaSys canopy for Heavy indoor environment cooling unit 400W
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
ClimaSys
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Canopy
|
Application
|
Multi-purpose
|
Range compatibility
|
ClimaSys ClimaSys CU cooling unit
|
Mounting location
|
On top of enclosure
|
Product destination
|
For side-mounting cooling unit - power: 380 W
|
Device composition
|
Canopy
Fixing elements
Drilling template
|
Complementary
Material
|
Stainless steel 304L
|
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
By fixing element
|
Width
|
Nominal: 285 mm
|
Depth
|
Nominal : 180 mm
|
Offer Sustainability
Contractual warranty
|
|