Schneider-Electric
 
NSYCUD1K2T2K picture- web-product-data-sheet
NSYCUD1K2T2K
ClimaSys internal deflector 1K2-2K
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Deflector
Device application Air flow control
Product destination For side-mounting cooling unit - power: 1250 W
For side-mounting cooling unit - power: 1600 W
For side-mounting cooling unit - power: 2000 W
Device composition 1 body
Fixing elements
Complementary
Mounting location In cabinet
Material Zinc coated steel
Colour Grey (RAL 7035)
Height 50 mm
Width 400 mm
Depth 290 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 29.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 128.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months