Schneider-Electric
 
NSYCUD3KT4K picture- web-product-data-sheet
NSYCUD3KT4K
Deflector AA/HD Lat 3K-4K
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 46.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 178.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration