Schneider-Electric
 
NSYCUF3KT4K picture- web-product-data-sheet
NSYCUF3KT4K
ClimaSys filter for standard cooling unit 3k to 4kW
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CU
Product or component type Filter
Range compatibility ClimaSys ClimaSys CU cooling unit
Accessory / separate part category Thermal management accessory
Complementary
Product destination For side-mounting cooling unit - power: 2900 W
For side-mounting cooling unit - power: 3850 W
Accessory / separate part destination ClimaSys cooling unit
Quantity per set Set of 5
Material Polyurethane foam
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 42.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 200.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 22.000 cm
Package 2 Width 42.000 cm
Package 2 Length 58.500 cm
Package 2 Weight 988.000 g
Unit Type of Package 3 PAM
Number of Units in Package 3 50
Package 3 Height 99.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 24.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information