Schneider-Electric
 
NSYCUFX8KT10K picture- web-product-data-sheet
NSYCUFX8KT10K
ClimaSys metallic filter for cooling unit 8k to 10kW
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CU
Product or component type Filter
Range compatibility ClimaSys ClimaSys CU cooling unit
Accessory / separate part category Thermal management accessory
Complementary
Product destination For floor-standing cooling unit - power: 7600 W
For floor-standing cooling unit - power: 7950 W
For floor-standing cooling unit - power: 9400 W
For floor-standing cooling unit - power: 9850 W
Accessory / separate part destination ClimaSys cooling unit
Material Aluminium
Width 420 mm
Height 220 mm
Thickness 580 mm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration