Schneider-Electric
 
NSYCUHD2K3P4 picture- web-product-data-sheet
NSYCUHD2K3P4
ClimaSys outdoor cooling unit side of enclosure - 2000W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Outdoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50/60 Hz
Rated Power 2000 W
Cooling power 2000 W 50/60 Hz L35-L35
1510 W 50/60 Hz L35-L50
Complementary
Height 999 mm
Width 405 mm
Depth 237 mm
[In] rated current 2.5 A
Inrush current 10 A
Power consumption in W 970 W at 50/60 Hz, L35-L35
1150 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.1
Control type Mechanical
Temperature setting range 20…50 °C
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
-20…50 °C outside the enclosure:
Noise level 65 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 860 m3/h at 50/60 Hz
External circuit: 1050 m3/h at 50/60 Hz
Product weight 54 kg
Cooling gas type R134a (0.59 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2004/108/EC - electromagnetic compatibility
2006/42/EC - machinery
2006/95/EC - low voltage directive
Standards EN 60204-1
EN 60335-1
EN 378
EN/ISO 12100
EN 60335-2-40
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.7 cm
Package 1 Width 99.9 cm
Package 1 Length 40.5 cm
Package 1 Weight 54.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins