Schneider-Electric
 
NSYCURFT1K6T2K picture- web-product-data-sheet
NSYCURFT1K6T2K
retrofit panel for side cooling unit - 1k6 to 2kW - NSYCU.1400W.1650W.1800W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Retrofit kit
Device application Adapt old offer
Accessory / separate part type Mounting panel
Device composition 1 adaptor
Fixing elements
Product destination To adapt new side-mounting cooling unit 1600 W on the old 1400 W mounting position
To adapt new side-mounting cooling unit 1600 W on the old 1650 W mounting position
To adapt new side-mounting cooling unit 2000 W on the old 1800 W mounting position
Complementary
Mounting location Side of enclosure
Material Metal
Colour Grey (RAL 7035)
Height 1008.5 mm
Width 465 mm
Depth 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration