Schneider-Electric
 
NSYCURFT3K picture- web-product-data-sheet
NSYCURFT3K
retrofit panel for roof cooling unit - 3kW - NSYCU.2450W.3100W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Retrofit kit
Device application Adapt old offer
Accessory / separate part type Mounting panel
Device composition 1 adaptor
Fixing elements
Product destination To adapt new top-mounting cooling unit 2900 W on the old 2450 W mounting position
To adapt new top-mounting cooling unit 2900 W on the old 3100 W mounting position
Complementary
Mounting location Top of enclosure
Material Metal
Colour Grey (RAL 7035)
Height 487 mm
Width 800 mm
Depth 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration