Schneider-Electric
 
NSYCURFT3KT4K picture- web-product-data-sheet
NSYCURFT3KT4K
retrofit panel for side cooling unit - 3 to 4kW - NSYCU.2500W 4000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Retrofit kit
Device application Adapt old offer
Accessory / separate part type Mounting panel
Device composition 1 adaptor
Fixing elements
Product destination To adapt new side-mounting cooling unit 2900 W on the old 2500 W mounting position
To adapt new side-mounting cooling unit 3850 W on the old 4000 W mounting position
Complementary
Mounting location Side of enclosure
Material Metal
Colour Grey (RAL 7035)
Height 1272 mm
Width 502 mm
Depth 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 128 cm
Package 1 Width 0.8 cm
Package 1 Length 51 cm
Package 1 Weight 5.601 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration