Schneider-Electric
 
NSYCURFT400 picture- web-product-data-sheet
NSYCURFT400
retrofit panel for side cooling unit - 400 W - NSYCU240W.370W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Retrofit kit
Device application Adapt old offer
Accessory / separate part type Mounting panel
Device composition 1 adaptor
Fixing elements
Product destination To adapt new side-mounting cooling unit 380 W on the old 240 W mounting position
To adapt new side-mounting cooling unit 380 W on the old 370 W mounting position
Complementary
Mounting location Side of enclosure
Material Metal
Colour Grey (RAL 7035)
Height 620 mm
Width 340 mm
Depth 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration