Schneider-Electric
 
NSYCURFT800R picture- web-product-data-sheet
NSYCURFT800R
retrofit panel for roof cooling unit - 800 W - NSYCU.760W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Retrofit kit
Device application Adapt old offer
Accessory / separate part type Mounting panel
Device composition 1 adaptor
Fixing elements
Product destination To adapt new top-mounting cooling unit 820 W on the old 760 W mounting position
Complementary
Mounting location Top of enclosure
Material Metal
Colour Grey (RAL 7035)
Height 350 mm
Width 610 mm
Depth 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 62.5 cm
Package 1 Width 0.8 cm
Package 1 Length 35.5 cm
Package 1 Weight 2.105 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins