Schneider-Electric
 
NSYCURFT800T1K picture- web-product-data-sheet
NSYCURFT800T1K
retrofit panel for side cooling unit - 800 W - NSYCU.760W.1100W.1050W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product name CU
Product or component type Retrofit kit
Device application Adapt old offer
Accessory / separate part type Mounting panel
Device composition 1 adaptor
Fixing elements
Product destination To adapt new side-mounting cooling unit 820 W on the old 760 W mounting position
To adapt new side-mounting cooling unit 1000 W on the old 1100 W mounting position
To adapt new side-mounting cooling unit 1000 W on the old 1050 W mounting position
Complementary
Mounting location Side of enclosure
Material Metal
Colour Grey (RAL 7035)
Height 935 mm
Width 400 mm
Depth 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration