Schneider-Electric
 
NSYCUS1K1UL picture- web-product-data-sheet
NSYCUS1K1UL
ClimaSys indoor slim cooling unit block - 1100W at 230 V - UL
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Slim cooling unit block
Mounting type Door of enclosure
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 230 V AC 1 phase 50/60 Hz
Rated Power 1100 W
Cooling power 3753 Btu/h 50/60 Hz L35-L35
2934 Btu/h 50/60 Hz L35-L50
Complementary
Height 1696 mm
Width 495 mm
Depth 195 mm
[In] rated current 4.8 A
Inrush current 11 A
Power consumption in W 660 W at 50/60 Hz, L35-L35
790 W at 50/60 Hz, L35-L50
Energy efficiency ratio 1.7
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 64 dB conforming to EN/ISO 3746
Pressure 28 bar
Flow rate External circuit: 860 m3/h at 50/60 Hz
Internal circuit: 860 m3/h at 50/60 Hz
Product weight 50 kg
Cooling gas type R134a (0.5 kg)
Type of filter Optional external circuit filter
Protection type Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.5 cm
Package 1 Width 49.5 cm
Package 1 Length 169.6 cm
Package 1 Weight 50.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 205.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 167.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins