Schneider-Electric
 
NSYCUSP0009 picture- web-product-data-sheet
NSYCUSP0009
Evaporator Battery for top-mounting cooling units 800 W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Battery
Product destination Top-mounting cooling unit 800 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 3.300 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration