Schneider-Electric
 
NSYCUSP0016 picture- web-product-data-sheet
NSYCUSP0016
Condenser Battery for side-mounting cooling units 800 W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Battery
Product destination Side-mounting cooling unit 800 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 29.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 4.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration