Schneider-Electric
 
NSYCUSP0028 picture- web-product-data-sheet
NSYCUSP0028
Condenser Battery for top-mounting cooling units 3000 W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Battery
Product destination Top-mounting cooling unit 3000 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.000 cm
Package 1 Width 47.000 cm
Package 1 Length 64.000 cm
Package 1 Weight 12.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration