Schneider-Electric
 
NSYCUSP0033 picture- web-product-data-sheet
NSYCUSP0033
Exchanger Battery for air-air heat exchangers 80 W / T
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Battery
Product destination Exchanger 80 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 91.000 cm
Package 1 Width 37.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 7.300 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information