Schneider-Electric
 
NSYCUSP0067 picture- web-product-data-sheet
NSYCUSP0067
Fontal covers stainless steel painted RAL7035 for side cooling units 400W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 400 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 460 mm
Width 385 mm
Depth 180 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.500 cm
Package 1 Width 34.500 cm
Package 1 Length 56.000 cm
Package 1 Weight 3.602 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information