Schneider-Electric
 
NSYCUSP0069 picture- web-product-data-sheet
NSYCUSP0069
Fontal covers stainless steel painted RAL7035 for side cooling units 800-1000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 800 W
Side-mounting cooling unit 1000 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 783 mm
Width 348 mm
Depth 215 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 87.000 cm
Package 1 Width 41.000 cm
Package 1 Length 33.000 cm
Package 1 Weight 4.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 6
Package 2 Height 99.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 56.112 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No