This Application will be decommissioned as of January 7th 2025

NSYCUSP0071 |
Schneider-Electric
 
NSYCUSP0071 picture- web-product-data-sheet
NSYCUSP0071
Fontal covers stainless steel painted RAL7035 for side cooling units 3000-4000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 3000 W
Side-mounting cooling unit 4000 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 1270 mm
Width 500 mm
Depth 336 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 134.100 cm
Package 1 Width 40.200 cm
Package 1 Length 59.200 cm
Package 1 Weight 12.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 169.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 58.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No