This Application will be decommissioned as of January 7th 2025

NSYCUSP0075 |
Schneider-Electric
 
NSYCUSP0075 picture- web-product-data-sheet
NSYCUSP0075
Fontal covers stainless steel painted RAL7035 for top cooling units 3000-4000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Top-mounting cooling unit 3000 W
Top-mounting cooling unit 4000 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 492 mm
Width 496 mm
Depth 797 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 55.800 cm
Package 1 Width 55.800 cm
Package 1 Length 87.800 cm
Package 1 Weight 12.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 132.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 49.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No