Schneider-Electric
 
NSYCUSP0078 picture- web-product-data-sheet
NSYCUSP0078
Fontal covers stainless steel painted RAL7035 for air-air exchangers 80W/T
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Exchanger 80 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 1260 mm
Width 317 mm
Depth 108 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.300 cm
Package 1 Width 138.000 cm
Package 1 Length 17.400 cm
Package 1 Weight 2.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No