Schneider-Electric
 
NSYCUSP0079 picture- web-product-data-sheet
NSYCUSP0079
Fontal covers stainless steel painted RAL7035 for air-water exchangers 1000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Exchanger 1000 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 450 mm
Width 310 mm
Depth 115 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 52.500 cm
Package 1 Width 36.600 cm
Package 1 Length 18.100 cm
Package 1 Weight 2.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No