Schneider-Electric
 
NSYCUSP0083 picture- web-product-data-sheet
NSYCUSP0083
Fontal covers stainless steel painted RAL7035 for air-water exchangers 10-15000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Exchanger 10000 W
Exchanger 15000 W
Offer type Spare part
Complementary
Material Steel
Colour Grey (RAL 7035)
Height 1932 mm
Width 797 mm
Depth 206 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 198.500 cm
Package 1 Width 27.900 cm
Package 1 Length 84.800 cm
Package 1 Weight 18.950 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information