Schneider-Electric
 
NSYCUSP0084 picture- web-product-data-sheet
NSYCUSP0084
Fontal covers stainless steel painted RAL7035 for top air-water exchangers 2500W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Top-mounting exchanger 2500 W
Offer type Spare part
Complementary
Material Stainless steel
Height 270 mm
Width 400 mm
Depth 542 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.000 cm
Package 1 Width 63.500 cm
Package 1 Length 45.700 cm
Package 1 Weight 4.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 115.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 48.232 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information