Schneider-Electric
 
NSYCUSP0086 picture- web-product-data-sheet
NSYCUSP0086
Fontal covers stainless steel for side cooling units 600W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 600 W
Offer type Spare part
Complementary
Material Stainless steel
Height 606 mm
Width 316 mm
Depth 212 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 67.500 cm
Package 1 Width 32.400 cm
Package 1 Length 36.200 cm
Package 1 Weight 8.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 88.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 58.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration