Schneider-Electric
 
NSYCUSP0087 picture- web-product-data-sheet
NSYCUSP0087
Fontal covers stainless steel for side cooling units 800-1000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 800 W
Side-mounting cooling unit 1000 W
Offer type Spare part
Complementary
Material Stainless steel
Height 783 mm
Width 348 mm
Depth 215 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 85.300 cm
Package 1 Width 32.400 cm
Package 1 Length 40.400 cm
Package 1 Weight 4.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration