Schneider-Electric
 
NSYCUSP0088 picture- web-product-data-sheet
NSYCUSP0088
Fontal covers stainless steel for side cooling units 1200-2000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 1200 W
Side-mounting cooling unit 1600 W
Side-mounting cooling unit 2000 W
Offer type Spare part
Complementary
Material Stainless steel
Height 999 mm
Width 405 mm
Depth 237 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.200 cm
Package 1 Width 46.200 cm
Package 1 Length 107.800 cm
Package 1 Weight 7.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 6
Package 2 Height 95.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 54.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration