Schneider-Electric
 
NSYCUSP0089 picture- web-product-data-sheet
NSYCUSP0089
Fontal covers stainless steel for side cooling units 3000-4000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Side-mounting cooling unit 3000 W
Side-mounting cooling unit 4000 W
Offer type Spare part
Complementary
Material Stainless steel
Height 1270 mm
Width 500 mm
Depth 336 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 134.100 cm
Package 1 Width 40.200 cm
Package 1 Length 59.200 cm
Package 1 Weight 12.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration