Schneider-Electric
 
NSYCUSP0092 picture- web-product-data-sheet
NSYCUSP0092
Fontal covers stainless steel for top cooling units 1200-2000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Top-mounting cooling unit 1200 W
Top-mounting cooling unit 1500 W
Top-mounting cooling unit 2000 W
Offer type Spare part
Complementary
Material Stainless steel
Height 401 mm
Width 415 mm
Depth 567 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.000 cm
Package 1 Width 45.700 cm
Package 1 Length 63.500 cm
Package 1 Weight 6.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No