Schneider-Electric
 
NSYCUSP0093 picture- web-product-data-sheet
NSYCUSP0093
Fontal covers stainless steel for top cooling units 3000-4000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Top-mounting cooling unit 3000 W
Top-mounting cooling unit 4000 W
Offer type Spare part
Complementary
Material Stainless steel
Height 492 mm
Width 496 mm
Depth 797 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 55.800 cm
Package 1 Width 55.800 cm
Package 1 Length 87.800 cm
Package 1 Weight 12.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration