Schneider-Electric
 
NSYCUSP0095 picture- web-product-data-sheet
NSYCUSP0095
Fontal covers stainless steel for air-water exchangers 1800-2500W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Exchanger 1800 W
Exchanger 2500 W
Offer type Spare part
Complementary
Material Stainless steel
Height 901 mm
Width 389 mm
Depth 137 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 98.700 cm
Package 1 Width 44.700 cm
Package 1 Length 20.300 cm
Package 1 Weight 4.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration