Schneider-Electric
 
NSYCUSP0097 picture- web-product-data-sheet
NSYCUSP0097
Fontal covers stainless steel for air-water exchangers 6000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Cover
Product destination Exchanger 6000 W
Offer type Spare part
Complementary
Material Stainless steel
Height 1500 mm
Width 450 mm
Depth 163 mm
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 155.600 cm
Package 1 Width 22.600 cm
Package 1 Length 50.000 cm
Package 1 Weight 8.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No