Schneider-Electric
 
NSYCUSP0099 picture- web-product-data-sheet
NSYCUSP0099
Electronic Thermostat for slim, side or top-mounting cooling units
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Electronical thermostat
Product destination Side-mounting cooling unit
Top-mounting cooling unit
Slim cooling unit
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 12.000 cm
Package 1 Length 24.500 cm
Package 1 Weight 300.000 g
Offer Sustainability
SCIP Number 3452f1a3-f13d-4adf-84ba-2572bcc8e35c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations