Schneider-Electric
 
NSYCUSP0103 picture- web-product-data-sheet
NSYCUSP0103
Transformer for biphased models side-mounting cooling unit 1600W or HD 1600W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Transformer
Product destination Side-mounting cooling unit 1600 W
Outdoor heavy duty cooling unit 1600 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 6.492 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 12.984 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information