Schneider-Electric
 
NSYCUSP0109 picture- web-product-data-sheet
NSYCUSP0109
Solenoid Valve for A/W heat exchangers 1800 to 6000W and top-mounting exch 2500W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Solenoid valve 3/4"
Product destination Exchanger 1800 W
Exchanger 2500 W
Exchanger 3500 W
Top-mounting exchanger 2500 W
Exchanger 4000 W
Top-mounting exchanger 6000 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 1.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information