Schneider-Electric
 
NSYCUSP0118 picture- web-product-data-sheet
NSYCUSP0118
Mounting Kit for side-mounting cooling units 300 to 600W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Mounting kit
Product destination Side-mounting cooling unit 300 W
Side-mounting cooling unit 400 W
Side-mounting cooling unit 600 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 29.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 1.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 16
Package 2 Height 95.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 29.028 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No